For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
4 BKR X - 4-way ball valve
Bill of material
4 BKR 32 X
DES
Identifier
4 BKR 32 X
DN
Nominal diameter
31 mm
G
Connecting thread
G 1.1/4" -11
OL
Overlap
positive (closed)
LW
Clearance
24 mm
OP
Operating pressure
PN 350
AF
Width across flats
17 mm
SF
Safety factor
1.5
L
Height
180 mm
H1
Height
78.7 mm
H4
Height
43 mm
H5
Height
32.5 mm
H6
Height
21 mm
A
Hole distance
105 mm
B
Width
125 mm
D
Hole diameter
11 mm
S
Plate thickness
5 mm
I
Thread length
23 mm
SW1
Width across flats
50 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.